Bearings Periodic Frequencies
 

  Enter Part Number and Operating Speed (RPM). "Calculate" button will calculate the sound frequencies of the bearing.
      Part Number
     
Operating Speed rpm  
Select Type 
Not sure which...?
View the technical paper:
Bearing Dynamics and Sound
     
Bearing Type    TRB
 Part Number  
Element Value Other Terms / Comments
     
BPFI - Ball or Roller Pass Frequency - Inner     
BPFO - Ball or Roller Pass Frequency - Outer     
BSF - Ball or Roller Spin Frequency     
FTFI - Fundamental Train Frequency - Inner Rotation     
FTFO - Fundamental Train Frequency - Outer Rotation     
 
Operating Speed  60   rpm  
HZ   rps  
Frequencies Resulting From Component Irregularities HZ  
f0 or f1 - Eccentricity or Out-Of-Round Rotating Member     
f2 - Ball or Roller Irregularity    =BSF * RPS * 2
Ball or Roller Spin Frequency    =BSF * RPS
f3 - Inner Race Irregularity    =BPFI * RPS
f4 - Outer Race Irregularity    =BPFO * RPS
f5 - Ball or Roller Size Variations - Rotating Inner    =FTFI * RPS
f6 - Ball or Roller Size Variations - Rotating Outer     =FTFO * RPS